Publish your products
TRINAR® ULTRA TMC | SilverMotion EnduraGloss Coatings
TRINAR® ULTRA TMC | SilverMotion EnduraGloss Coatings

    TRINAR® ULTRA TMC | SilverMotion EnduraGloss Coatings

    🪟 Glass & Glazing Coating Solutions

    AkzoNobel’s extrusion coatings for glass and glazing applications are engineered to deliver exceptional clarity, durability, and architectural elegance. Designed to meet the stringent AAMA 2605 specification, these coatings enhance the performance and visual appeal of framing systems used in modern glazing solutions.

    🧱 Applications🌟 Key Features
      • Window frames and mullions
      • Curtain wall glazing systems
      • Storefronts and facades
      • Skylight and canopy structures
      • Superior PVDF Technology: Offers long-lasting protection against UV radiation, chemical exposure, and environmental wear.
      • Architectural Versatility: Available in a wide range of metallic, matte, satin, and textured finishes to complement glass structures.
      • Thermal & Structural Integrity: Supports energy-efficient glazing systems with excellent adhesion and weather resistance.
      • Sustainable & Tested: Backed by AkzoNobel’s global weathering programs and industry-leading warranties

    🎨 Popular Finishes

    Our coatings for glass and glazing components are available in a curated palette of high-performance finishes, including:

    • A soft, elegant tone ideal for premium glazing systems.
    • Clean and reflective for modern architectural glass.
    • A sleek, contemporary finish with enhanced UV resistance.
    • Subtle metallic sheen for high-end commercial facades.
    • Bold and understated for minimalist glass designs.

    📞 Get in Touch

    For color selection, pricing, technical data, or custom finish requests, please contact our sales or regional support team. We’re here to help you bring your architectural glazing vision to life with coatings that perform and protect.

    Specification
    • Brand: TRINAR
      Application: Extrusion
      Chemistry: PVDF
      Product code: CKA3C57709
      Description: Ultra durable PVDF extrusion coating with wide range of innovative appearances
      Preparation: As Per Approved Applicator Guidelines*
      Perforated Panel Note: For further Information and sample requests, contact AkzoNobel representative in your region.

    Technical specification
    • Unique ref.cka3c57709-bmw-silve
    • Product familyPVDF Extrusion coatings
    • Product groupPVDF Exterior metal finish for architectural extrusion applications
    • TypeObject (single object)
    • Date of publishing2025-09-19
    • Edition number1
    Related
    • Material mainPVDF
    • Material secondaryAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryBuilding Materials - Glass & Glazing
    • IFC classificationCovering
    • Uniclass 2015 CodePr_25_57_65_70
    • Uniclass 2015 DescriptionPolyvinylidene fluoride (PVDF) sheets
    • CSI MasterFormat 2014 Code09 96 00
    • CSI MasterFormat 2014 TitleHigh-Performance Coatings
    • OmniClass Number23-15 21 21
    • OmniClass TitleHigh Performance Coatings

    Region availability

    North America
    Canada
    United States