Publish your products
TRI-ESCENT® II ULTRA | FlexGuard Black Sparkle Textured Finish Coating
TRI-ESCENT® II ULTRA | FlexGuard Black Sparkle Textured Finish Coating

    TRI-ESCENT® II ULTRA | FlexGuard Black Sparkle Textured Finish Coating

    🏢 Curtain Wall Coating Solutions

    Our curtain wall coatings are engineered to deliver exceptional durability, aesthetic versatility, and long-term performance for modern architectural façades. Designed to meet the stringent AAMA 2605 standards, these coatings are ideal for both commercial and residential applications where visual impact and environmental resistance are critical.

    🧱 Applications🌟 Key Features
      • High-rise façades
      • Commercial storefronts
      • Institutional buildings
      • Mixed-use developments
      • Monumental and signature architecture
      • Durable Finish: PVDF topcoats resist UV, weathering, and chemicals.
      • Design Flexibility: Offered in metallic, matte, satin, and textured finishes.
      • Structural Strength: Supports thermal breaks and withstands wind and seismic loads.
      • Sustainable & Certified: Meets LEED standards and backed by rigorous testing.

    🎨 Popular Finishes

    From ColorSync Carbonite Metallic to ThermaCoat Silver Blue, our TRI-ESCENT® II ULTRA and TRINAR® ULTRA series offer a curated palette of finishes tailored for curtain wall systems

    📞 Get in Touch

    For color selection, pricing, technical data, or custom finish requests, please contact our sales or regional support team. We’re here to help you bring your architectural vision to life.

    Specification
    • Brand: TRINAR
      Application: Extrusion
      Chemistry: PVDF
      Product code: CKB2C61179
      Description: Ultra durable PVDF extrusion coating with wide range of innovative appearances
      Preparation: As Per Approved Applicator Guidelines*
      Perforated Panel Note: For further Information and sample requests, contact AkzoNobel representative in your region.

    Technical specification
    • Unique ref.ckb2c61179-black-sparkle-textured
    • Product familyPVDF Extrusion coatings
    • Product groupPVDF Exterior metal finish for architectural extrusion applications
    • TypeObject (single object)
    • Date of publishing2025-09-19
    • Edition number1
    Related
    • Material mainPVDF
    • Material secondaryAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWalls - Curtain Walls
    • IFC classificationCovering
    • Uniclass 2015 CodePr_25_57_65_70
    • Uniclass 2015 DescriptionPolyvinylidene fluoride (PVDF) sheets
    • CSI MasterFormat 2014 Code09 96 00
    • CSI MasterFormat 2014 TitleHigh-Performance Coatings
    • OmniClass Number23-15 21 21
    • OmniClass TitleHigh Performance Coatings

    Region availability

    North America
    Canada
    United States