Publish your products
TRINAR® TEC ULTRA | Bright Red-Orange FlexGuard Coating Impact-Resistant Sliding Window Finish
TRINAR® TEC ULTRA | Bright Red-Orange FlexGuard Coating Impact-Resistant Sliding Window Finish

    TRINAR® TEC ULTRA | Bright Red-Orange FlexGuard Coating Impact-Resistant Sliding Window Finish

    🪟 Sliding Window Coating Solutions

    AkzoNobel’s extrusion coatings for sliding windows are designed to deliver exceptional durability, smooth functionality, and architectural elegance. Engineered to meet the rigorous AAMA 2605 specification, these coatings ensure long-term performance and aesthetic consistency for aluminum window systems used in both residential and commercial applications,

    🧱 Applications🌟 Key Features
      • Residential sliding windows
      • Commercial window systems
      • Balcony and patio enclosures
      • High-rise fenestration
      • Superior PVDF Finish: Offers outstanding resistance to UV radiation, weathering, and chemical exposure.
      • Smooth Surface Performance: Enhances sliding action with low-friction finishes and long-lasting gloss retention.
      • Design Versatility: Available in metallic, matte, satin, and textured finishes to complement modern fenestration systems.
      • Sustainable & Tested: Backed by AkzoNobel’s global weathering programs and industry-leading warranties

    🎨 Popular Finishes

    Our sliding window coatings are available in a curated palette of high-performance finishes, including:

    • Clean and reflective for contemporary window frames.
    • Sleek and modern with enhanced UV resistance.
    • Subtle metallic sheen for high-end residential projects.
    • Bold and understated for minimalist designs.
    • Warm, elegant tone for premium architectural appeal

    📞 Get in Touch

    For color selection, pricing, technical data, or custom finish requests, please contact our sales or regional support team. We’re here to help you bring your architectural window systems to life with coatings that perform and protect.

    Specification
    • Brand: TRINAR
      Application: Extrusion
      Chemistry: PVDF
      Product code: CKE3X54043
      Description: Ultra durable PVDF extrusion coating with wide range of innovative appearances
      Preparation: As Per Approved Applicator Guidelines*
      Perforated Panel Note: For further Information and sample requests, contact AkzoNobel representative in your region.

    Technical specification
    • Unique ref.cke3x54043-bright-red-orange
    • Product familyPVDF Extrusion coatings
    • Product groupPVDF Exterior metal finish for architectural extrusion applications
    • TypeObject (single object)
    • Date of publishing2025-09-19
    • Edition number1
    Related
    • Material mainPVDF
    • Material secondaryAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Opening Slide
    • IFC classificationCovering
    • Uniclass 2015 CodePr_25_57_65_70
    • Uniclass 2015 DescriptionPolyvinylidene fluoride (PVDF) sheets
    • CSI MasterFormat 2014 Code09 96 00
    • CSI MasterFormat 2014 TitleHigh-Performance Coatings
    • OmniClass Number23-15 21 21
    • OmniClass TitleHigh Performance Coatings

    Region availability

    North America
    Canada
    United States