Publish your products
TRI-ESCENT® II ULTRA | ChampTone PVDF Elite Coatings
TRI-ESCENT® II ULTRA | ChampTone PVDF Elite Coatings

    TRI-ESCENT® II ULTRA | ChampTone PVDF Elite Coatings

    🚪 Louver Door Coating Solutions

    AkzoNobel’s extrusion coatings for louvered doors are engineered to deliver durability, ventilation performance, and architectural refinement. Designed to meet the stringent AAMA 2605 specification, these coatings ensure long-term protection and aesthetic consistency for louvered systems used in both functional and decorative door applications.

    🧱 Applications🌟 Key Features
      • Mechanical room doors
      • Utility and service access doors
      • Exterior ventilation doors
      • Decorative louvered panels in commercial and residential buildings
      • Superior PVDF Finish: Provides excellent resistance to UV radiation, moisture, and chemical exposure.
      • Ventilation & Privacy Balance: Supports airflow while maintaining visual coverage and security.
      • Architectural Versatility: Available in metallic, matte, satin, and textured finishes to suit modern and traditional designs.
      • Sustainable & Tested: Backed by AkzoNobel’s global weathering programs and industry-leading warranties.

    🎨 Popular Finishes

    Our louver door coatings are available in a curated palette of high-performance finishes, including:

    • A premium metallic finish for upscale architectural louvers.
    • Bold and understated for minimalist designs.
    • Subtle metallic sheen for commercial facades.
    • Clean and reflective for modern ventilation systems.
    • Warm, elegant tone for exterior-facing louvered doors.

    📞 Get in Touch

    For color selection, pricing, technical data, or custom finish requests, please contact our sales or regional support team. We’re here to help you bring your architectural louvered door systems to life with coatings that perform and protect.

    Specification
    • Brand: TRINAR
      Application: Extrusion
      Chemistry: PVDF
      Product code: CKM2C48996
      Description: Ultra durable PVDF extrusion coating with wide range of innovative appearances
      Preparation: As Per Approved Applicator Guidelines*
      Perforated Panel Note: For further Information and sample requests, contact AkzoNobel representative in your region.

    Technical specification
    • Unique ref.ckm2c48996-champ-metallic-finish
    • Product familyPVDF Extrusion coatings
    • Product groupPVDF Exterior metal finish for architectural extrusion applications
    • TypeObject (single object)
    • Date of publishing2025-09-19
    • Edition number1
    Related
    • Material mainPVDF
    • Material secondaryAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Louvers
    • IFC classificationCovering
    • Uniclass 2015 CodePr_25_57_65_70
    • Uniclass 2015 DescriptionPolyvinylidene fluoride (PVDF) sheets
    • CSI MasterFormat 2014 Code09 96 00
    • CSI MasterFormat 2014 TitleHigh-Performance Coatings
    • OmniClass Number23-15 21 21
    • OmniClass TitleHigh Performance Coatings

    Region availability

    North America
    Canada
    United States