Publish your products
Outdoor Linear Wall Wash Light
Outdoor Linear Wall Wash Light
Outdoor Linear Wall Wash Light
Outdoor Linear Wall Wash Light
Outdoor Linear Wall Wash Light
Outdoor Linear Wall Wash Light
Outdoor Linear Wall Wash Light
Outdoor Linear Wall Wash Light

    Outdoor Linear Wall Wash Light

    Alcon Lighting’s 11245 outdoor linear wall wash light delivers precise, energy-efficient illumination for architectural wall washing, cove lighting and perimeter wall lighting in exterior environments. Available in 1, 2, 3 and 4-foot lengths, the IP66-rated aluminum housing with a tempered glass lens withstands harsh outdoor conditions in commercial, hospitality and residential projects. Designers can specify white, black or titanium gray finishes with beam options including narrow, medium, wide and elliptical distributions. The standard model features five field-selectable static color temperatures from 2700K to 5000K with 0-10V dimming, while the RGBW model provides dynamic color-changing or static white options in 3000K, 4000K or 6500K, controllable via DMX or WiFi. Accessories such as symmetric anti-glare louvers, link cables in multiple lengths and hardwire connections expand design flexibility.
    Specification
    • Construction: Extruded aluminum

      Max run: Linkable up to 60 ft.

      Finish: Black, white, titanium grey

      Mounting: Standard tilting, extended tilting, fixed

      Color temperature (CCT): 2700K, 3000K, 3500K, 4000K, 5000K

      Optics: 15º, 20º, 35º, 50º, 10º x 40º

      CRI: 90+

      Voltage: 120-277V

      Driver: 0-10V

      Operating frequency: 50/60 Hz

      Power consumption: 9 W/ft.

      Lumens: 100 lm/W

      Optional accessories: 1'/3'/6' link cable, 6'/10' hardwire cable, symmetric anti-glare louver

      Operating temperature: -40°F to 122°F

      Life: 50,000 Hours

      Listing: ETL Listed, IP66 Outdoor/ Wet Location

      Warranty: 5 years carefree for parts & components (labor not included).

    Technical specification
    • Unique ref.11245-linear-wall-wash-light
    • Product familyOutdoor Lighting
    • Product groupFacade Lighting
    • TypeObject (single object)
    • Date of publishing2025-11-21
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Linear lights

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States