Publish your products
RGBW Color-Changing LED Ring Pendant Chandelier Downlight
RGBW Color-Changing LED Ring Pendant Chandelier Downlight
RGBW Color-Changing LED Ring Pendant Chandelier Downlight
RGBW Color-Changing LED Ring Pendant Chandelier Downlight
RGBW Color-Changing LED Ring Pendant Chandelier Downlight
RGBW Color-Changing LED Ring Pendant Chandelier Downlight
RGBW Color-Changing LED Ring Pendant Chandelier Downlight
RGBW Color-Changing LED Ring Pendant Chandelier Downlight
RGBW Color-Changing LED Ring Pendant Chandelier Downlight
RGBW Color-Changing LED Ring Pendant Chandelier Downlight

    RGBW Color-Changing LED Ring Pendant Chandelier Downlight

    Alcon Lighting’s 12272-RGBW series LED ring pendant chandelier delivers RGBW color-changing downlighting for commercial and hospitality interiors. Available with one, two, three, four or five tiers, the chandelier features extruded aluminum rings with high-transmittance acrylic lenses providing 80+ CRI illumination. RGBW control options include smartphone or voice app, handheld remote and wall controls. Each model comes standard with a round driver and RGBW+4K, with remote emergency backup options available. For optimal color consistency, the series functions best within series S. The suspension system includes a standard 5-foot aircraft cable with extended kits for high ceilings, making this chandelier ideal for hotels, restaurants, retail spaces and offices.
    Specification
    • Construction: Seamless aluminum frame

      Finish: While, black, silver, oil rubbed bronze, orange, yellow, fire engine red, platinum, rose gold, Spanish gold

      Mounting: 5' to 20' adjustable aircraft cable

      Lens: High transmittance acrylic

      Voltage: 100-277V

      Color temperature (CCT): Field-selectable 3000K/3500K/4000K, CCT tuning (3000K-4000K), RGB+W (3000K), RGB+W (4000K) – for optimal color control consistency, this product works best within Series S

      Beam angle: 120°

      Lumens: 85 lm/W

      Power factor: >0.97

      CRI: 80+

      Dimming (static CCT): 0-10V dimmable

      RGBW/CCT controls: DMX, ZigBee control

      Optional features: CCT tuning wall control, RGBW wall control, RGBW/CCT handheld remote, 5W/10W/17W remote emergency battery backup

      Life: 100,000 hours

      Warranty: 5 years carefree for parts & components (labor not included)

      Listings: cULus, FCC listed, RoHS compliant, Dry location.

    Technical specification
    • Unique ref.12272-rgbw-ring-chandelier
    • Product familyIndoor Lighting
    • Product groupPendant Lighting
    • TypeObject (single object)
    • Date of publishing2025-11-21
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Chandelier

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States