Publish your products
LED Ring Pendant Chandelier Downlight
LED Ring Pendant Chandelier Downlight
LED Ring Pendant Chandelier Downlight
LED Ring Pendant Chandelier Downlight
LED Ring Pendant Chandelier Downlight
LED Ring Pendant Chandelier Downlight
LED Ring Pendant Chandelier Downlight
LED Ring Pendant Chandelier Downlight
LED Ring Pendant Chandelier Downlight
LED Ring Pendant Chandelier Downlight

    LED Ring Pendant Chandelier Downlight

    Alcon Lighting’s 12272 LED ring pendant chandelier delivers 80+ CRI downlighting for commercial and hospitality interiors. Available in one to five tiers, the pendant features extruded aluminum rings with high-transmittance acrylic lenses. Field-adjustable color temperatures (3000K, 3500K, 4000K) are set via a switch or color-tuning app, with 0-10V dimming for precise lighting control. Each model comes standard with a 5-foot adjustable aircraft cable suspension and optional extended lengths for high ceilings. Emergency battery backup is available. Designed to work best within series S for consistent color performance, this suspended lighting solution suits hotels, restaurants, retail spaces, offices and other modern interiors.
    Specification
    • Construction: Sealed aluminum frame

      Mounting: 5'-20' adjustable aircraft cable

      Style: Round driver, round driver with ring, remote driver.

      Lens: High transmittance acrylic

      Voltage: 100-277V

      Power factor: ≥0.97

      Lumens: 85 lm/W

      Beam angle: 120º

      CRI: 80+

      Dimming: 0-10V dimmable

      Color temperature (CCT): Field selectable (3000K/3500K/4000K), RGB+W (3000K), RGB+W (4000K), CCT tuning

      RGBW/CCT controls: DMX, ZigBee

      Optional features: CCT wall control, RGBW wall control, RGBW/CCT handheld remote, 5W/10W/17W emergency battery backup

      Life: 100,000 hours

      Warranty: 5 years carefree parts and components (labor not included)

      Listings: cULus, FCC listed, RoHS compliant, dry location

    Technical specification
    • Unique ref.12272-ring-pendant-light
    • Product familyIndoor Lighting
    • Product groupPendant Lighting
    • TypeObject (single object)
    • Date of publishing2025-11-21
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Chandelier

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States