Publish your products
NSF-Rated NEMA 4X LED Exit Sign
NSF-Rated NEMA 4X LED Exit Sign
NSF-Rated NEMA 4X LED Exit Sign
NSF-Rated NEMA 4X LED Exit Sign
NSF-Rated NEMA 4X LED Exit Sign
NSF-Rated NEMA 4X LED Exit Sign
NSF-Rated NEMA 4X LED Exit Sign
NSF-Rated NEMA 4X LED Exit Sign

    NSF-Rated NEMA 4X LED Exit Sign

    Alcon Lighting’s 16124 NSF-rated NEMA 4X LED exit sign provides durable emergency lighting for commercial and industrial kitchens. The corrosion-resistant polycarbonate enclosure features a high-impact UV-stabilized lens and molded gasket secured with stainless steel screws for watertight protection. Ultra-bright red or green LEDs ensure clear visibility, with universal knockout patterns for back mounting and an included canopy for top or end mounting. The 120/277V exit sign offers optional self-diagnostics with monthly, biannual and annual testing, plus an emergency backup with a long-life NiCd battery. NSF-rated for safe food prepartion areas.
    Specification
    • Construction: Corrosion-resistant polycarbonate enclosure with one piece, high-impact resistant, UV stabilized polycarbonate lens and molded gasket with stainless steel screws

      Finish: White or black

      Faces: Single or double

      Letter color: Red or green

      Mounting: Die-cast mounting brackets are included for surface wall-mount installations. A pre-installed conduit hub is provided to support conduit and pendant-mount applications

      Voltage: 120/277 V

      Optional self-diagnostics: Self-diagnostic feature performs monthly, biannual and annual tests to ensure reliable operation and meets electrical and life safety codes

      Optional emergency battery: 4.8V long-life, maintenance-free, rechargeable NiCd battery. An internal solid-state transfer switch automatically powers the LED board for a minimum of 90 minutes during emergency operation. A fully automatic, solid-state, two-rate charger restores a discharged battery within 24 hours. A bi-color LED indicator provides status: green for normal operation, red for battery check.

      Optional feature: Tamper-proof

      Listings: Complies with UL924, UL844, NFPA101 Life Safety Code, NEC, OSHA, and applicable local and state codes. IP66 rated for protection against dust and water. Suitable for Class I, Division 2, Groups A, B, C, and D. UL Listed for damp locations (-20°C to 50°C). Certified to CEC Title 20 regulations

      Warranty: 5 years carefree for parts & components (labor not included)

    Technical specification
    • Unique ref.16124-exit-sign
    • Product familyIndoor Lighting
    • Product groupEmergency Lighting
    • TypeObject (single object)
    • Date of publishing2025-11-21
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Emergency & Security

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States