Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
alfagres/products/34f269ab-9883-4b13-bfc1-02cb2bdb0dee
Home
Categories
Building Materials
Tiles
Decorado jazz café 15 x 45 cm
Available in United States
alfa para la vida real
Follow
Decorado jazz café 15 x 45 cm
Bases decoradas perfectas para armonizar los espacios de tu cocina o baño. Llenas de colores y diseños que complementan cada rincón de tu hogar
Download
Technical specification
Technical specification
Unique ref.
135042983
Product family
Ceramic tiles
Product group
Natural stone finish
Type
Object (single object)
Date of publishing
2022-12-28
Edition number
1
Links
Links
Product url
https://www.alfa.com.co/decorado-jazz-135042983-x/p
Related
Related
Material main
Ceramics
Designed in
Colombia
Manufactured in
Colombia
Classification
Classification
BIMobject Category
Building Materials - Tiles
Region availability
South America
North America
Colombia
United States
Ecuador
Similar products
alfa para la vida real
Porcelanato monterey mate 600 x 1200 mm
Download
alfa para la vida real
Escalgres rojo 30 x 30 cm
Download
alfa para la vida real
Madera laminada h2o organic rockford
Download
alfa para la vida real
Statuario carrara brillante
Download
alfa para la vida real
Lavamanos sobreponer redondo blanco
Download
alfa para la vida real
Malla villa de leyva multicolor 30.5 x 30.5 cm
Download