Publish your products
Porcelanato jolie lincoln 800 x 1600 mm
Porcelanato jolie lincoln 800 x 1600 mm

    Porcelanato jolie lincoln 800 x 1600 mm

    Mármol puro de extraordinaria elegancia, diseño para cualquier tipo de estilo y espacio.

    Specification
    • Mármol puro de extraordinaria elegancia, diseño para cualquier tipo de estilo y espacio.

    Technical specification
    • Unique ref.135049846
    • Product familyCeramic tiles
    • Product groupMarble finish
    • TypeObject (single object)
    • Date of publishing2024-02-26
    • Edition number1
    • Width (mm)800
    • Depth (mm)1600
    Related
    • Material mainPorcelain
    • Material secondaryPorcelain
    • Designed inColombia
    • Manufactured inColombia
    Classification
    • BIMobject CategoryBuilding Materials - Other

    Region availability

    South America North America
    Colombia
    United States
    Ecuador
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit