Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
alfagres/products/a56ad144-6416-4b27-a244-ba94512d86b8
Home
Categories
Flooring
Coatings & Coverings
Hd Praga Bronce 305X600 mm
Available in United States
alfa para la vida real
Follow
Hd Praga Bronce 305X600 mm
Alta resistencia al deslizamiento. Tecnología de impresión HD. Varios formatos. Caras diferenciadas. Resistente a las manchas.
Download
Technical specification
Technical specification
Unique ref.
225013680
Product family
Ceramic tiles
Product group
Natural stone finish
Type
Object (single object)
Date of publishing
2020-06-04
Edition number
1
Height (mm)
600
Width (mm)
305
Depth (mm)
8.4
Links
Links
Product url
https://www.alfa.com.co/producto/hd-praga/
Installation instructions
https://www.alfa.com.co/staging/doc/MIM-CA-001-Manual-de-instalacion-y-mantenimiento-Ceramica.pdf
Technical description
https://www.alfa.com.co/staging/doc/AG-FT-002-BIIb-anexo-K_(Alfagres-Alfacer).pdf
Related
Related
Material main
Ceramics
Material secondary
Ceramics
Designed in
Colombia
Manufactured in
Colombia
Classification
Classification
BIMobject Category
Flooring - Coatings & Coverings
Region availability
South America
North America
Colombia
United States
Ecuador
Similar products
alfa para la vida real
Terrazo P5 400x400x29 mm
Download
alfa para la vida real
Porcelanato spiderweb blanco 60x120 cm
4.3
(
6
)
Download
alfa para la vida real
Porcelagres Terracota 15x30cm
Download
alfa para la vida real
Terrazo G5B 300X300 mm
Download
alfa para la vida real
Porcelagres Terracota 30x30cm
Download
alfa para la vida real
Porcelanato spiderweb beige 60x120 cm
Download