Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
alfagres/products/7922fa19-77d9-4630-8533-34cbfc0448c5
Home
Categories
Building Materials
Other
Nuevo zocalo m. caña bh
Available in United States
alfa para la vida real
Follow
Nuevo zocalo m. caña bh
Nuestros productos de Terrazo, resistenten ante las condiciones de tráfico pesado mas exigentes y son suceptibles al pulimento y restauración en su totalidad a través del uso y el tiempo.
Download
Technical specification
Technical specification
Unique ref.
225027840
Product family
Terrazo
Product group
Natural stone finish
Type
Object (single object)
Date of publishing
2024-11-07
Edition number
1
Links
Links
Product url
https://www.alfa.com.co/nuevo-zocalo-m.-cana-bh-000000000225027840/p
Related
Related
Material main
Cementitious
Material secondary
Cementitious
Designed in
Colombia
Manufactured in
Colombia
Classification
Classification
BIMobject Category
Building Materials - Other
Similar products
alfa para la vida real
Step 1M BH1
Download
alfa para la vida real
Porcelanato monterey mate 600 x 1200 mm
Download
alfa para la vida real
Escalgres rojo 30 x 30 cm
Download
alfa para la vida real
Madera laminada h2o organic rockford
Download
alfa para la vida real
Cerámica Madera Nilo
Download
alfa para la vida real
Ceramica lory dark grey 300 x 600
Download