Publish your products
ceramica prisma menta 200 x 200 mm
ceramica prisma menta 200 x 200 mm
ceramica prisma menta 200 x 200 mm
ceramica prisma menta 200 x 200 mm

    ceramica prisma menta 200 x 200 mm

    Cerámica Nacional con colores vibrantes

    Specification
    • Cerámica Nacional con colores vibrantes

    Technical specification
    • Unique ref.225027914
    • Product familyCeramic tiles
    • Product groupNatural stone finish
    • TypeObject (single object)
    • Date of publishing2024-02-28
    • Edition number1
    • Width (mm)200
    • Depth (mm)200
    Related
    • Material mainCeramics
    • Material secondaryCeramics
    • Designed inColombia
    • Manufactured inColombia
    Classification
    • BIMobject CategoryBuilding Materials - Other

    Region availability

    South America North America
    Colombia
    United States
    Ecuador
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit