Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
alfagres/products/d62a2980-4fa9-4f76-8163-bfe2fbad943f
Home
Categories
Building Materials
Other
Cerámica piso pietra exterior
Available in United States
alfa para la vida real
Follow
Cerámica piso pietra exterior
Es una cerámica que evoca la magia de la naturaleza y los territorios que la inspiran, una perfecta combinación de naturaleza y tecnología industrial.
Download
Technical specification
Technical specification
Unique ref.
225028166
Product family
Ceramic tiles
Product group
Natural stone finish
Type
Object (single object)
Date of publishing
2024-10-30
Edition number
1
Width (mm)
305
Depth (mm)
305
Links
Links
Product url
https://www.alfa.com.coceramica-piso-pietra-exterior-000000000225028166/p
Related
Related
Material main
Ceramics
Material secondary
Ceramics
Designed in
Colombia
Manufactured in
Colombia
Classification
Classification
BIMobject Category
Building Materials - Other
Similar products
alfa para la vida real
Porcelanato monterey mate 600 x 1200 mm
Download
alfa para la vida real
Escalgres rojo 30 x 30 cm
Download
alfa para la vida real
Madera laminada h2o organic rockford
Download
alfa para la vida real
Statuario carrara brillante
Download
alfa para la vida real
Lavamanos sobreponer redondo blanco
Download
alfa para la vida real
Malla villa de leyva multicolor 30.5 x 30.5 cm
Download