Publish your products
Auditorium Chair Kalle
Auditorium Chair Kalle
Auditorium Chair Kalle
Auditorium Chair Kalle

    Auditorium Chair Kalle

    Auditorium Chair Kalle

    Kalle is a sturdy chair with excellent comfort. It is primarily designed for auditoriums and lecture halls but can be customized to suit your specific space. The chair’s width and depth can be adapted to the room, and it is available in both straight and curved rows for flat or sloped floors. The seat and backrest, made of plywood, can also be finished with optional veneer or high-pressure laminate.

    Specification
    • Comfortable Chair
      Seat and backrest made of plywood with shaped padding for optimal comfort. The backrest features lumbar support and ergonomic shaping.

      Counterweight Folding Mechanism
      The seat folds up smoothly using a smart counterweight system.

      Upholstery
      Our standard fabric comes from Nevotex Lido/Lido Trend. Optional upholstery fabrics are available at an additional cost.

      Options
      Armrests, molded or solid wood.
      Alternative padding for seat and backrest.
      Decorative stitching on seat and backrest.
      Side panels.
      Solid wood cover strips on stand ends.
      Cable channels, power outlets, and lighting.
      Various types of writing tablets.

          Technical specification
          • Unique ref.Auditorium-chair-Kalle
          • TypeObject (single object)
          • Date of publishing2023-06-07
          • Edition number1
          Related
          • Material mainMetal
          • Material secondaryPlywood
          • Designed inSweden
          • Manufactured inSweden
          Classification
          • BIMobject CategorySports & Recreation - Stadium Seating
          • IFC classificationObject
          • Uniclass 2015 CodeAc_40_65_05
          • Uniclass 2015 DescriptionAudience seating
          • CSI MasterFormat 2014 Code12 52 00
          • CSI MasterFormat 2014 TitleSeating
          • OmniClass Number23-21 29 23 11
          • OmniClass TitleFixed Stadium Seating

          Region availability

          Europe
          Denmark
          Finland
          Norway
          Sweden
          Common.Footer.ValueProp.Image.AltText

          Design App for Revit

          Load families straight into your Revit model in one click

          Get a place to access new objects easier, store your Revit families and collaborate with your team.

          • CheckmarkWork directly with BIM objects next to Revit
          • Checkmark 2GB Cloud storage - store your Revit content
          • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit