Publish your products
Sola Receptacle
Sola Receptacle
Sola Receptacle
Sola Receptacle
Sola Receptacle
Sola Receptacle

    Sola Receptacle

    Crafted from commercial-grade fiberglass, Sola offers a lightweight yet incredibly durable waste solution that resists dents, corrosion, and leaks. Its tapered profile and wide palette of finishes allow designers to coordinate effortlessly with interior materials, furnishings, and architectural palettes.

    Specification
    • Height (inches): 36

      Diameter (inches): 18

      Capacity (gallons): 20

      Weight (lbs): 40

      Shape: Tapered

      Material: Fiberglass

      Country Manufactured In: United States

      On GSA Contract: True

      Finishes: Black, Black Walnut, Cinnamon, Cool Gray, Greco Bronze, Ivory, Light Gray, Noble Gray, Potters Clay, Putty, Texas Leather, Warm Beige, Warm Brown, Warm Gray, Whitall Brown, White, Metallic Aluminum, Metallic Warm Silver, Metallic Bronze, Metallic Steel, Metallic Black, Metallic Suede Aluminum, Metallic Suede Warm Silver, Metallic Suede Bronze, Metallic Suede Steel, Stonetex Pebble, Stonetex Fashion Gray, Stonetex Mocha, Stonetex Slate, Stonetex Sand, Stonetex Graphite Nebula

    Technical specification
    • Unique ref.sola-receptacle
    • Product familyWaste & Recycling Systems
    • Product groupIndoor Wastebaskets
    • TypeObject (single object)
    • Date of publishing2026-02-06
    • Edition number1
    • Height (inches)36
    • Width (inches)18
    • Depth (inches)18
    Related
    • Material mainFiberglass
    Classification
    • BIMobject CategorySanitary - Trash Cans

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States