Publish your products
Multi-Purpose Chair Scoop A432
Allermuir

Multi-Purpose Chair Scoop A432

5.0 out of 5 stars5.0(7 reviews)

Visually minimal, Scoop is simple, compact and clever. The chairs can neatly stack together for easy storage or transportation making it perfect for transient spaces. Its simple tubular steel frame construction and pressed ply seats with their unique character give Scoop freshness over and above existing mono shell designs on the market.

Specification
  • Design by Fraser Lee

Technical specification
  • Unique ref.multi-purpose_chair_scoop_a432
  • Product familyMulti-Purpose Line
  • Product groupScoop
  • TypeObject (single object)
  • Date of publishing2014-01-01
  • Edition number1
  • Height (inches)35
  • Width (inches)20
  • Depth (inches)21
Related
  • Material mainWood
  • Material secondaryStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)14
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • Uniclass 2015 CodeEF_40_30
  • Uniclass 2015 DescriptionFurnishings
  • OmniClass Number23-21 13 00
  • OmniClass TitleRetail and Office Equipment and Furnishings