Publish your products
Alluser C1 – Cylindrical Security Portal

Alluser C1 – Cylindrical Security Portal

The Alluser C1 is the most compact cylindrical security portal in the Alluser product range, designed to provide controlled, high-security pedestrian access in environments with space constraints. With an external diameter of just 988 mm and a clear opening of 600 mm, it is the ideal solution for wall-mounted or corridor installations while maintaining the highest security standards.

The portal is equipped with APD (Anti-Piggybacking Detection) ultrasonic sensors that ensure only one person at a time is allowed inside the interlocked cabin. The cylindrical structure minimizes space usage and allows seamless architectural integration.

Certified security standards:
LPS 1175: Issue 8 – Levels A1 (SR1), B3 (SR2), C5 (SR3)
EN 1627 – Classes RC3 and RC4

Specification
  • Standard features:
    RAL-coloured outer finishing included (pearl colours available as options)
    LED lighting system (3000 K, 50,000-hour lifespan)
    Integrated infrared presence sensors
    Anti-slip flooring compliant with EN 13893
    Ready for integration with access control systems

    Glazing options:
    Standard P2A glass (EN 356)
    Optional anti-vandal glass: P4A and P6B (EN 356)
    Optional bullet-resistant glass:BR3 and BR4, certified to EN 1063

    Available versions:
    C1-S: Welded structure with 70 mm base for flush installation
    C1-R: 12 mm raised floor base for surface installation
    C1-K: Delivered as a modular kit for on-site assembly

    Typical applications:
    Banks and financial institutions
    Data centers and server rooms
    Airports and public transportation hubs
    Government and military facilities
    Industrial plants with high security requirements

Technical specification
  • Unique ref.alluser-c1-cylindrical-security-portal
  • Product familyCylindrical Series
  • Product groupSecurity Portals
  • TypeObject (single object)
  • Date of publishing2025-08-06
  • Edition number1
  • Height (mm)2320
  • Width (mm)988
  • Depth (mm)988
Related
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryDoors - Security

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe