Publish your products
Standing Seam 2-Pipe Snow Guard (ASG4000G)
Standing Seam 2-Pipe Snow Guard (ASG4000G)
Standing Seam 2-Pipe Snow Guard (ASG4000G)

    Standing Seam 2-Pipe Snow Guard (ASG4000G)

    ASG4000G snow guard is an ideal pipe-style option for installing on metal standing seam roofs. At almost 6” high, its engineered to retain snow up to twice its height. Compatible with ice flags and screens.

    Roof Types

    • New / Existing Metal Standing Seam
    • New / Existing Copper Standing Seam - Reference product ASG4000BR (recycled brass snow guard)
    • Single, Double & Snap Lock; Vertical Nail Flange, Applied Batten Cap, Tee and Bulb Seams

    Available Finishes

    • Mill Finish
    • Powder Coating (additional charge) using RAL TIGER Drylac® Exterior Colors

    Features/Advantages

    • Milled Aluminum Construction
    • Measures 4" L x 1 5/8" W x 5 5/16" H overall
    • Utilizes oval-point set screws that provide a secure attachment point without penetrating roofing materials
    • Configurations available for both vertical seams and horizontal seams
    • Accepts 1" OD Pipe (Tubing)
    • Compatible with the use of Ice Flags and Ice Screens
    • Internal and External Couplings, End Collars and End Caps are available for this system
    • Clamp-to-Seam technology will not void panel manufacturers warranties

    Applicable Building Types

    Automotive Facilities, Convention Centers, Courthouse, Dining cafeteria fast food, Dining Bar Lounge or Leisure, Dining Family, Dormitory, Exercise center, Fire Station, Gymnasium, Hospital or Health Care, Hotel, Library, Manufacturing, Motel, Motion Picture Theater, Multi family, Museum, Office, Parking Garage, Penitentiary, Performing Arts Theater, Police Station, Posts office, Religious Building, Retail, School or University, Single family, Sports Arena, Town Hall, Transportation, Warehouse, Workshop

      For more information, please contact Alpine SnowGuards at info@alpinesnowguards.com or call 888-766-4273.

      Technical specification
      • Unique ref.ASG4000G_Standing_Seam_Two_Pipe_Snow_Guard
      • Product familySnow Guards
      • Product groupStanding Seam Snow Guards
      • TypeObject (single object)
      • Date of publishing2022-02-10
      • Edition number1
      • Height (inches)5.37
      • Width (inches)0.12
      • Depth (inches)4
      Related
      • Material mainAluminum
      • Material secondaryBrass
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryConstruction - Roof Accessories
      • IFC classificationObject
      • UNSPSC nameRoofing accessories
      • UNSPSC code301516
      • Uniclass 2015 CodeSs_25_16_05
      • Uniclass 2015 DescriptionAvalanche and snow barrier systems
      • CSI MasterFormat 2014 Code07 72 53
      • CSI MasterFormat 2014 TitleSnow Guards
      • OmniClass Number23-13 41 21
      • OmniClass TitleRoof Snow Guards

      Region availability

      North America
      Canada
      United States
      Common.Footer.ValueProp.Image.AltText

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit