Publish your products
PP314 Two or Three Pipe Snow Guard for Narrow Spaces

PP314 Two or Three Pipe Snow Guard for Narrow Spaces

Alpine SnowGuards’ PP314 snow guard has a narrower 2” profile than its pipe-style counterparts. Ideal for both commercial and residential applications, a brass bracket is also available for a distinctive option.

Roof Types

  • New / Existing Metal Batten or Snap
  • New / Existing Metal Corrugated
  • New / Existing Mullions

Finishes

  • Mill Finish
  • Powder Coating (additional charge) using RAL TIGER Drylac® Exterior Colors

Features/Advantages

  • 3 configurations include 2-Pipe, 3-Pipe, 2 Hi-Pipe (Hi-Hole)
  • All configurations accept 1" OD Pipe (Tubing) and are compatible with the use of Ice Flags and Ice Screens
  • Internal and External Couplings, End Collars and End Caps are available for this system
  • Narrow footprint to fit where larger systems will not - between minor ribs, on batten caps, around skylights

Applicable Building Types

Automotive Facilities, Convention Centers, Courthouse, Dining cafeteria fast food, Dining Bar Lounge or Leisure, Dining Family, Dormitory, Exercise center, Fire Station, Gymnasium, Hospital or Health Care, Hotel, Library, Manufacturing, Motel, Motion Picture Theater, Multi family, Museum, Office, Parking Garage, Penitentiary, Performing Arts Theater, Police Station, Posts office, Religious Building, Retail, School or University, Single family, Sports Arena, Town Hall, Transportation, Warehouse, Workshop

    For more information, please contact Alpine SnowGuards at info@alpinesnowguards.com or call 888-766-4273.

    Technical specification
    • Unique ref.PP314_Two_or_Three_Pipe_Snow_Guard_for_Narrow_Spaces
    • Product familySnow Guards
    • Product groupPipe Style Snow Guards
    • TypeObject (single object)
    • Date of publishing2022-02-10
    • Edition number1
    • Height (inches)8
    • Width (inches)0.18
    • Depth (inches)6
    Related
    • Material mainAluminum
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Roof Accessories
    • IFC classificationObject
    • UNSPSC nameRoofing accessories
    • UNSPSC code301516
    • Uniclass 2015 CodeSs_25_16_05
    • Uniclass 2015 DescriptionAvalanche and snow barrier systems
    • CSI MasterFormat 2014 Code07 72 53
    • CSI MasterFormat 2014 TitleSnow Guards
    • OmniClass Number23-13 41 21
    • OmniClass TitleRoof Snow Guards

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit