Publish your products
ECOSLIM 72 - Casement window
ECOSLIM 72 - Casement window
ECOSLIM 72 - Casement window
ECOSLIM 72 - Casement window
    ALsistem

    ECOSLIM 72 - Casement window

    Minimal design and high thermo-acoustic performance: this is Ecoslim 72 UP. The system is also available in solutions with perimeter hardware and concealed door.
    Specification
    • Thermal insulation : 0,79 W/m2K Resistence to wind load: Class C4 Air permeability: Class 4 Watertightness: Class E1200 Sound insulation: 50dB
    Technical specification
    • Unique ref.ECOSLIM-72
    • Product familyCasement system
    • Product groupALUMINUM
    • TypeObject (single object)
    • Date of publishing2026-06-11
    • Edition number1
    • Height (mm)1650
    • Width (mm)1500
    Related
    • Material mainCast Aluminum
    • Material secondaryPolyamide
    Classification
    • BIMobject CategoryWindows - Casement Window
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit