Publish your products
Referigeration copper pipes
Referigeration copper pipes
    Altech
    Archived

    Referigeration copper pipes

    This product is only available for the Swedish market. Altech Cooling Pipes are made of copper according to EN 12735-1 and EN 12735-2. Copper content is at least 99.9%, which gives a high purity.
    Specification
    • This product is only available for the Swedish market. Cu-DHP (fosfor-deoxiderad) koppar, min 99,9 % och P = 0,015 % - 0,040 %. Min styrka 220 N/mm2
    Technical specification
    • Unique ref.Kylkopparror
    • Product familyPipes
    • Product groupCopper pipes
    • TypeObject (single object)
    • Date of publishing2018-05-11
    • Edition number1
    Related
    • Material mainCopper
    • Designed inSweden
    • Manufactured inGreece
    Classification
    • BIMobject CategoryHVAC - Air Conditioning
    • Uniclass 2015 CodePr_65_52_63_17
    • Uniclass 2015 DescriptionCopper pipelines
    • CSI MasterFormat 2014 Code40 05 17
    • CSI MasterFormat 2014 TitleCopper Process Pipe and Tubing
    • OmniClass Number23-27 39 00
    • OmniClass TitlePiping
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit