Unique ref.: | Press_V-profil_rfr_sc2 |
---|---|
Brand: | Altech |
Product family: | Press Fittings |
Product group: | Stainless steel |
Date of publishing: | 2018-03-06 |
Edition number: | 2 |
Type: | Object (single object) |
Product url: | http://www.rskdatabasen.se/infoDocs/PROD/PROD_212_1456331.pdf |
---|---|
Installation instructions: | http://www.rskdatabasen.se/infoDocs/MONT/mont_212_1770000_gruppfil.pdf |
COBie Product Data Sheet: | |
Product certification: | https://www.rskdatabasen.se/infoDocs/TYPG/TYPG_212_1456331.pdf |
Technical description: | https://www.rskdatabasen.se/infoDocs/BVD/BVD_212_1456331.pdf |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-ca/altech/product/press_v-profil_rfr_sc2
Material main: | Stainless steel |
---|---|
Material secondary: | |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | Plumbing - Joints |
---|---|
IFC classification: | Pipe Fitting |
UNSPSC name: | Plumbing connectors |
UNSPSC code: | 40141720 |
Uniclass 1.4 Code: | L73121 |
Uniclass 1.4 Description: | Pipes and fittings |
Uniclass 2.0 Code: | PR-62-64 |
Uniclass 2.0 Description: | Pipe Fittings |
Uniclass 2015 Code: | Ac_10_40_63 |
Uniclass 2015 Description: | Pipe fitting |
OmniClass Number: | 23-27 43 15 |
OmniClass Title: | Pipe Expansion Joints |
CSI UniFormat II Code: | D20 |
CSI UniFormat II Title: | PLUMBING |
Name | Value |
---|---|
Angle | 0 deg |
Bend Radius | 0 mm |
Material | Stainless steel |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Stainless steel |
BIMobject®