Publish your products
Grooved tubes, pre-drilled 42,4
Grooved tubes, pre-drilled 42,4
Grooved tubes, pre-drilled 42,4
    Altech
    Archived

    Grooved tubes, pre-drilled 42,4

    This product is only available for the Swedish market. Altech Grooved lightweight 6 meter tubes manufactured according to EN 10217-1. The tubes are blasted and painted with color RAL 7012 to a thickness of 25 my. The pipes are pre-drilled with 2 holes, distance cc 3000 mm for connection of the MEK T. FM approved for sprinkler systems when mounted with Victaulic sprinkler couplings. Delivered in 6 mtr lengths, tolerance -5 / + 5mm. The tubes are marked ASTM A53 / P235 TR1 EN10217-1 EasyFlow, Altech, diameter, thickness, chargenr, FM Certificate 3.1 according to SS EN10204: 2005. The tubes are cold-formed, welded with removed internal seams. The tubes are double certified ASTM A 53 / P235 TR 1, EN10217-1. The grooving is Victualic standard. The production is certified according to ISO 9001 and ISO 14001.
    Specification
    • This product is only available for the Swedish market.
    Technical specification
    • Unique ref.Rilladeror_forborrade_42
    • Product familyPipes
    • Product groupGrooved tubes pre-drilled
    • TypeObject (single object)
    • Date of publishing2017-11-16
    • Edition number1
    • Height (mm)42.4
    • Width (mm)42.4
    • Depth (mm)6000
    Related
    • Material mainSteel
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)1.99
    Classification
    • BIMobject CategoryFire Products - Sprinkler Systems
    • IFC classificationPipe Segment