Publish your products
Grooved tubes, pre-drilled 76,1
Grooved tubes, pre-drilled 76,1
Grooved tubes, pre-drilled 76,1
    Altech
    Archived

    Grooved tubes, pre-drilled 76,1

    This product is only available for the Swedish market. Altech Grooved lightweight 6 meter tubes manufactured according to EN 10217-1. The tubes are blasted and painted with color RAL 7012 to a thickness of 25 my. The pipes are pre-drilled with 2 holes, distance cc 3000 mm for connection of the MEK T. FM approved for sprinkler systems when mounted with Victaulic sprinkler couplings. Delivered in 6 mtr lengths, tolerance -5 / + 5mm. The tubes are marked ASTM A53 / P235 TR1 EN10217-1 EasyFlow, Altech, diameter, thickness, chargenr, FM Certificate 3.1 according to SS EN10204: 2005. The tubes are cold-formed, welded with removed internal seams. The tubes are double certified ASTM A 53 / P235 TE 1, EN10217-1. The grooving is Victualic standard. The production is certified according to ISO 9001 and ISO 14001.
    Specification
    • This product is only available for the Swedish market.
    Technical specification
    • Unique ref.Rilladeror_forborrade_76
    • Product familyPipes
    • Product groupGrooved tubes pre-drilled
    • TypeObject (single object)
    • Date of publishing2017-11-16
    • Edition number1
    • Height (mm)76.1
    • Width (mm)76.1
    • Depth (mm)6000
    Related
    • Material mainSteel
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)3.97
    Classification
    • BIMobject CategoryFire Products - Sprinkler Systems
    • IFC classificationPipe Segment
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit