Publish your products
Sinks Carbon
Sinks Carbon
    Alterna

    Sinks Carbon

    This product is only available for the Swedish market. Alterna Sinks are available in several sizes in smooth stainless steel or black tectonite. The sinks are reversible to suit any kitchen.
    Specification
    • This product is only available for the Swedish market. Material: tectonite With overflow hole and hole for mixer Outer dimensions: L 530 x B 430 x H 200 mm Basin dimensions: L 385 x 371 mm For cabinet: 450 mm Outer dimensions: L 560 x B 530 x H 200 mm Basin dimensions: L 370 x 490 mm For cabinet: 600 mm
    Technical specification
    • Unique ref.Diskbankar_infallnad_tektonit
    • Product familySanitet
    • Product groupDiskbänkar
    • TypeObject (single object)
    • Date of publishing2019-04-01
    • Edition number1
    Related
    • Designed inSweden
    • Manufactured inNetherlands
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationFurnishing Element

    Region availability

    Europe
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit