Publish your products
Stella Downlight for mirror cabinet
Stella Downlight for mirror cabinet
    Alterna

    Stella Downlight for mirror cabinet

    This product is only available for the Swedish market.

    Alterna Stella LED downlight is available in 3 different widths: 417, 567 and 867 mm. Universal for mirror cabinets and vanity units.

    Specification
    • This product is only available for the Swedish market.

      IP44, 230 V, 4 000 K

      Measurements: W 417 x H 14 x D 16 mm

      2 W

      Measurements: W 567 x H 14 x D 16 mm

      2,75 W

      Measurements: W 867 x H 14 x D 16 mm

      4,25 W

    Technical specification
    • Unique ref.Stella_ledunderbelysning
    • Product familySanitet
    • Product groupBadrumsmöbler
    • TypeObject (single object)
    • Date of publishing2022-11-11
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryLighting - Other
    • IFC classificationFurnishing Element
    • UNSPSC nameLighting Fixtures and Accessories
    • UNSPSC code3911
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 00 00
    • OmniClass TitleElectrical and Lighting Specific Products and Equipment

    Region availability

    Europe
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit