We are using cookies to provide our services

By using our services you agree to our use of cookies

;

CapoShowerwall straightcornershower90x90

Unique ref.: Capoduschvaggar_raka_duschhorn_90x90
Brand: Alterna
Product family: Sanitet
Product group: Duschväggar
Date of publishing: 2017-08-03
Edition number: 1
Type: Object (single object)
This product is only available for the Swedish market.

This product is only available for the Swedish market.


Material main: Glass
Material secondary: Zink
Designed in: Sweden
Manufactured in: China

BIMobject Category: Sanitary - Shower screens
IFC classification: Furnishing Element
Uniclass 1.4 Code: L72142
Uniclass 1.4 Description: Shower screens, curtains
NBS Reference Code: 35-06-79
NBS Reference Description: Shower Enclosures
CSI MasterFormat 2014 Code: 10 28 19.16
CSI MasterFormat 2014 Title: Shower Doors
CSI UniFormat II Code: E2010
CSI UniFormat II Title: Fixed Furnishings
This product is available in:
Europe
  • Sweden

BIMobject SEEK Properties

Sanitary - Shower screens

Name Value
Colour Transparent
Height 1950 mm
Material Tempered glass
Width 880 x 880 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Transparent
Material Tempered glass

All BIM objects are real products from real manufacturers confirmed and approved