Publish your products
Altro Wood Adhesive-Free Flooring
Altro

Altro Wood Adhesive-Free Flooring

New Altro Wood adhesive-free creates maximum impact with minimum downtime. With 12 color choices, 14dB sound reduction, a 10-year warranty and our Altro one in a million slip-resistance reassurance, Altro Wood adhesive-free offers high levels of comfort underfoot providing a safe, durable and decorative solution for busy spaces.

Using our award-winning adhesive-free installation method, it can be welded and walked on the same day, and at the end of its life can be removed easily, allowing it to be reused or recycled. Using Altro adhesive-free floors, you can halve installation time compared with a traditional adhered installation. It is ideal for busy public spaces where disruption needs to be minimal, plus there are no associated adhesive odors.

Get in contact with Altro

Technical specification
  • Unique ref.Altro-Wood-Adhesive-Free
  • Product familyFloors
  • Product groupSmooth
  • TypeObject (single object)
  • Date of publishing2020-07-07
  • Edition number1
Related
  • Material mainVinyl
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFlooring - Wood Flooring
  • IFC classificationFloor
  • UNSPSC nameWood flooring
  • UNSPSC code30161702
  • Uniclass 2015 CodeSs_30_20_90
  • Uniclass 2015 DescriptionWood and composite unit flooring systems
  • CSI MasterFormat 2014 Code09 64 00
  • CSI MasterFormat 2014 TitleWood Flooring
  • OmniClass Number23-15 17 13 11
  • OmniClass TitleWood Flooring
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States