Publish your products
Altro Wood Comfort Flooring UK
Altro Wood Comfort Flooring UK
Altro Wood Comfort Flooring UK
Altro Wood Comfort Flooring UK
Altro Wood Comfort Flooring UK
Altro Wood Comfort Flooring UK
Altro Wood Comfort Flooring UK
    Altro

    Altro Wood Comfort Flooring UK

    Realistic wood visuals with enhanced underfoot comfort

    Altro Wood Comfort is an ideal choice for areas that need to look good while providing comfort underfoot. This 2.85mm thick option offers 15dB sound reduction, which is great for noisy environments such as healthcare and education settings. For an acoustic option, please see Altro Wood Acoustic. 

    With matching design and color options across this range and the other two wood-look ranges, you can achieve a consistent look in different areas and have the ability to choose between the ranges for the right technical performance according to the area.

    Get in contact with Altro

    Specification
    • Key benefits

      • 2.85mm thick
      • Provides ample comfort underfoot
      • 15dB sound reduction, ideal for noisy environments such as healthcare and educational settings
      • Allows coordination with Altro Wood and Altro Wood Acoustic ranges for smooth transition between areas requiring different levels of slip resistance and sound absorption
      • Resists up to 1,000 psi indentation
      • FloorScore Certified / Low VOCs
    Technical specification
    • Unique ref.Altro-Wood-Comfort-uk
    • Product familyFloors
    • Product groupSmooth
    • TypeObject (single object)
    • Date of publishing2026-10-16
    • Edition number1
    Related
    • Material mainVinyl
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFlooring - Wood Flooring
    • IFC classificationFloor
    • UNSPSC nameWood flooring
    • UNSPSC code30161702
    • Uniclass 2015 CodeSs_30_20_90
    • Uniclass 2015 DescriptionWood and composite unit flooring systems
    • CSI MasterFormat 2014 Code09 64 00
    • CSI MasterFormat 2014 TitleWood Flooring
    • OmniClass Number23-15 17 13 11
    • OmniClass TitleWood Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Oceania Europe
    Australia
    Ireland
    New Zealand
    United Kingdom