Publish your products
Altro Wood Flooring UK
Altro Wood Flooring UK
Altro Wood Flooring UK
Altro Wood Flooring UK
Altro Wood Flooring UK
Altro Wood Flooring UK
Altro Wood Flooring UK
Altro Wood Flooring UK
Altro Wood Flooring UK
    Altro

    Altro Wood Flooring UK

    Wood look smooth sheet flooring

    This attractive, general purpose 2mm wood-look flooring is available in a range of designs with different plank sizes and shades, including a fine-line design and wide plank classic and rustic designs, helping you create your ideal interior. 

    It is not just about looks though: Altro Wood is designed to cope with the medium to heavy traffic you would expect in these environments. It is also a perfect partner for a variety of wall shades and finishes, from wall panels to metal and glass, making design simpler. 

    With matching design and color options across this range and the other two wood-look ranges, you can achieve a consistent look in different areas with the ability to choose between the ranges for the right technical performance according to the area.

    Get in contact with Altro

    Specification
    • Key benefits

      • Authentic wood visual creates warm and inviting setting
      • Impressive range of designs with different planks and shades available
      • Resists up to 2,500 psi indentation
      • Allows coordination with Altro Wood Comfort and Altro Wood Acoustic ranges for smooth transition between areas requiring different levels of slip resistance and sound absorption
      • Ideal for areas with medium to heavy traffic
      • FloorScore Certified / Low VOCs
    Technical specification
    • Unique ref.Altro-Wood-uk
    • Product familyFloors
    • Product groupSmooth
    • TypeObject (single object)
    • Date of publishing2026-10-16
    • Edition number1
    Related
    • Material mainVinyl
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFlooring - Wood Flooring
    • IFC classificationFloor
    • UNSPSC nameWood flooring
    • UNSPSC code30161702
    • Uniclass 2015 CodeSs_30_20_90
    • Uniclass 2015 DescriptionWood and composite unit flooring systems
    • CSI MasterFormat 2014 Code09 64 00
    • CSI MasterFormat 2014 TitleWood Flooring
    • OmniClass Number23-15 17 13 11
    • OmniClass TitleWood Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Oceania Europe
    Australia
    Ireland
    New Zealand
    United Kingdom