Publish your products
Altro Illustra™ Slip-Resistant Flooring UK
Altro Illustra™ Slip-Resistant Flooring UK
Altro Illustra™ Slip-Resistant Flooring UK
Altro Illustra™ Slip-Resistant Flooring UK
Altro Illustra™ Slip-Resistant Flooring UK
Altro Illustra™ Slip-Resistant Flooring UK
    Altro

    Altro Illustra™ Slip-Resistant Flooring UK

    Looking for a safety floor that provides limitless design possibilities? Altro Illustra is a game-changer in the flooring industry, combining style, safety, and durability. Altro Illustra offers a range of aesthetic possibilities, from nature inspired stone to modern textile design, the possibilities are endless. Whether you're creating an inviting learning environment, a comfortable care facility, an attractive retail space, or a welcoming hospitality venue, Altro Illustra is the perfect flooring solution to bring your vision to life. Altro Illustra, helps you ensure both the safety and visual appeal of your large spaces. Love the look of Altro Illustra but want to save carbon, time and money – make the easy switch to Altro Illustra adhesive-free, the 100% recyclable design-led safety floor.

    Get in contact with Altro

    Specification
    • Type of product: Roll

      Slip resistance R10

      Thickness: 2mm

      Product guarantee: 10 years

      No. of colors: 13

      Weight: 4.91 lbs./yd² | 2.66 kg/m²

    Technical specification
    • Unique ref.altro-Illustra-uk
    • Product familyFloors
    • Product groupSlip-Resistant
    • TypeObject (single object)
    • Date of publishing2026-10-16
    • Edition number1
    Related
    • Material mainVinyl
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFlooring - Other
    • IFC classificationFloor
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeSs_30_20
    • Uniclass 2015 DescriptionFlooring and decking systems
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 11
    • OmniClass TitleFlooring Specialties and Accessories
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Oceania Europe
    Australia
    Ireland
    New Zealand
    United Kingdom