Publish your products
Windows and Doors SMARTIA S67
Windows and Doors SMARTIA S67
Windows and Doors SMARTIA S67
Windows and Doors SMARTIA S67
Windows and Doors SMARTIA S67
Windows and Doors SMARTIA S67
    Alumil
    Archived

    Windows and Doors SMARTIA S67

    5.0 out of 5 stars5.0(6 reviews)

    Smartia S67 is the new complete Tilt & Turn system of ALUMIL, which combines outstanding thermal insulation performances along with high construction flexibility and exceptional design. 

    Specification
      • Basic system depth 67 mm.
      • High Thermal insulation with Uw=1,446 W/m2K
      • Visible aluminium face width 93mm and only 72mm with the concealed sash.
      • Available in various designs: flat & curved.
      • Max. glass thickness up to 58 mm and weight per sash up to 150 Kg.
      • 3 levels of watertightness with EPDM gaskets.
      • Higher waterproofing level.

      Performances
      Thermal insulation EN ISO 10077-2 
      Uf from 1,65 up to 2.4 W/m2K 
      Uw=1,446 W/m2K (frame size of 1,5 x 2,2m; Ug=1,0 W/m2K; ψ=0.035 W/mK)

    Technical specification
    • Unique ref.Smartia_S67_Series
    • Product familySMARTIA
    • Product groupHinged
    • TypeAssembly (multiple objects)
    • Date of publishing2018-05-14
    • Edition number2
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inGreece
    • Manufactured inGreece
    Classification
    • BIMobject CategoryWindows - Single Hung Windows
    • IFC classificationDoor
    • UNSPSC nameGlass doors
    • UNSPSC code30171501
    • Uniclass 2015 CodePr_30_59_23_02
    • Uniclass 2015 DescriptionAluminium door frames
    • CSI MasterFormat 2014 Code08 13 16
    • CSI MasterFormat 2014 TitleAluminum Doors
    • OmniClass Number23-17 11 13 13
    • OmniClass TitleAluminum Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors