Publish your products
SMARTIA M35 a curtain wall system for maximum transparency
SMARTIA M35 a curtain wall system for maximum transparency
SMARTIA M35 a curtain wall system for maximum transparency
    Alumil
    Archived

    SMARTIA M35 a curtain wall system for maximum transparency

    SMARTIA M35 is a “value for money” curtain wall system which ideally combines aestetics and high performances.

    Its minimal design offering reduced sightline, compared to other typicall Curtain Wall Systems, at 35mm, renders SMARTIA M35 ideal for Transparent Architecture.

    Specification
      • EXTERIOR VISIBLE WIDTH: 35 mm
      • MULLION DEPTH: 50 up to 200 mm
      • TRANSOM DEPTH: 50 up to 200mm
      • TYPE OF HOLDING GLAZING: Pressure plate
      • MULLION MAX INERTIA: 540 cm4
      • TRANSOMS MAX INERTIA: 451 cm4
    Technical specification
    • Unique ref.smartia-m35-a-curtain-wall-system-for-maximum-transparency
    • Product familySMARTIA
    • Product groupCurtain Wall
    • TypeAssembly (multiple objects)
    • Date of publishing2022-06-02
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inGreece
    • Manufactured inGreece
    Classification
    • BIMobject CategoryWalls - Curtain Walls
    • IFC classificationCurtain Wall
    • UNSPSC nameGlass curtainwalling
    • UNSPSC code30151806
    • Uniclass 2015 CodeSs_25_10_20
    • Uniclass 2015 DescriptionCurtain walling systems
    • CSI MasterFormat 2014 Code08 44 13
    • CSI MasterFormat 2014 TitleGlazed Aluminum Curtain Walls
    • OmniClass Number23-13 33 27 11
    • OmniClass TitleCurtain Walls
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit