Publish your products
Windows and Doors SUPREME S91
Windows and Doors SUPREME S91
Windows and Doors SUPREME S91
Windows and Doors SUPREME S91
Windows and Doors SUPREME S91
    Alumil
    Archived

    Windows and Doors SUPREME S91

    The S91 System belongs to Alumil ''Supreme'' systems and has been specially designed in order to meet the high requirements of passive houses. It is ideal for heavy duty, insulated hinged frames with high security level. The system is characterized by excellent performances regarding thermal insulation, watertightness and sound reduction as well as by flexibility and ease of fabrication. It meets perfectly the high quality standards of developed markets.

    Specification
      • Certified by the Passive House Institute(PHI), according to the specifications of the passive houses.
      • Remarkable level of thermal insulation with Uw=0,79 W/m2K, for window dimensions 1,23 x 1,48 m and Ug=0,7 W/m2K, certified by Passive House Institute.
      • Visible aluminium face width (frame - sash height) only 93 mm.
      • Maximum watertightness with 3 levels of EPDM gaskets and double-extrusion central gasket.


    Technical specification
    • Unique ref.Supreme_S91_Series
    • Product familySUPREME
    • Product groupHinged
    • TypeAssembly (multiple objects)
    • Date of publishing2018-05-14
    • Edition number2
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inGreece
    • Manufactured inGreece
    Classification
    • BIMobject CategoryDoors - Swing Doors
    • UNSPSC nameGlass doors
    • UNSPSC code30171501
    • Uniclass 2015 CodePr_30_59_23_02
    • Uniclass 2015 DescriptionAluminium door frames
    • CSI MasterFormat 2014 Code08 13 16
    • CSI MasterFormat 2014 TitleAluminum Doors
    • OmniClass Number23-17 11 13 13
    • OmniClass TitleAluminum Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit