Publish your products
Earthline Vertical Facade Slats
Earthline Vertical Facade Slats
Earthline Vertical Facade Slats
Earthline Vertical Facade Slats
Earthline Vertical Facade Slats
Earthline Vertical Facade Slats
    Aluprof

    Earthline Vertical Facade Slats

    4.8 out of 5 stars4.8(6 reviews)

    The EARTHLINE decorative aluminium façade slats redefine wall finishing by introducing a dynamic, three-dimensional effect that brings a unique and modern aesthetic to any building. This innovative solution enhances architectural character, creating a bold and contemporary style.

    Designed to integrate seamlessly with other Aluprof systems, EARTHLINE enables a coherent architectural vision. These versatile slats can be used for ventilated facades, door panels, or as decorative interior wall finishes, delivering a distinct and refined look to all applications. They are ideal for modern homes, luxury residences, multi-family developments, and public buildings. For those seeking 21st-century quality and style, EARTHLINE is the perfect choice.

    Perfect Harmony of Functionality and Design

    EARTHLINE decorative aluminium panels combine cutting-edge technology with exceptional aesthetics. Built with robust base sections and sleek cover strips, the system ensures both strength and elegance. The snap-on profiles attach effortlessly to pre-prepared aluminium or wooden substructures, or directly to interior walls, offering a straightforward and efficient installation process.

    Unlimited Design Possibilities

    Available in widths of 30 mm and 90 mm, the slats can be installed vertically or horizontally, catering to various design preferences. The system also accommodates LED lighting in single-sided, double-sided, or central configurations, enabling creative lighting effects that elevate architectural projects.

    With an extensive palette of colours and finishes-including coatings that imitate natural materials like wood or concrete EARTHLINE offers limitless design flexibility. Every project becomes a personalised statement, perfectly aligned with the homeowner's or developer's vision. Additionally, the system supports custom extrusion of unique shapes, allowing architects to highlight a building's distinctive features while maintaining compatibility with the standard mounting system.

    EARTHLINE is the ultimate solution for modern wall design, blending aesthetics, functionality, and ease of installation to create architectural masterpieces that stand out.

    Specification
    • KEY FEATURES AND BENEFITS OF EARTHLINE SLATS

      • Elevates architectural projects with a modern, prestigious look
      • Suitable for both indoor and outdoor use
      • Available in a wide range of styles and colours, including wood and stone imitations
      • Enables stunning lighting effects for a striking visual impact
      • Offers custom designs to match individual project visions
      • Unique façade aesthetics attract attention and add value to buildings
      • Resistant to weather conditions and wear for long-lasting performance
      • Easy to clean with minimal upkeep required
      • Visually harmonises with other Aluprof products for cohesive architecture
      • Quick and simple fabrication, optimised for productivity
      • Snap-on system and compatible profiles ensure fast and straightforward installation
      • Fully compatible with other Aluprof systems for effortless coordination
    Technical specification
    • Unique ref.earthline-vertical-facade-slats
    • Product familyFaçade Slats
    • Product groupEarthline
    • TypeObject (single object)
    • Date of publishing2025-04-10
    • Edition number1
    Related
    • Material mainAluminum
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationCovering
    • Uniclass 2015 CodeSs_25_45
    • Uniclass 2015 DescriptionWall covering and finish systems
    • CSI MasterFormat 2014 Code07 46 16
    • CSI MasterFormat 2014 TitleAluminum Siding
    • OmniClass Number23-13 37 15 11
    • OmniClass TitleMetal Exterior Siding

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    Oman
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Palestine
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Philippines
    Sint Maarten
    Namibia
    Norway
    Qatar
    The Bahamas
    Niger
    Poland
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    Portugal
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    South Korea
    U.S. Virgin Islands
    Reunion
    Russia
    Sri Lanka
    United States
    Rwanda
    San Marino
    Syria
    Saint Helena
    Serbia
    Taiwan
    São Tomé and Príncipe
    Slovakia
    Tajikistan
    Senegal
    Slovenia
    Thailand
    Seychelles
    Spain
    Türkiye
    Sierra Leone
    Svalbard and Jan Mayen
    Turkmenistan
    Somalia
    Sweden
    United Arab Emirates
    South Africa
    Switzerland
    Uzbekistan
    South Sudan
    Ukraine
    Vietnam
    Sudan
    United Kingdom
    Yemen
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe