Publish your products
MB-79N Mono Window 2sash Vertical Tilt&Turn-Fix
MB-79N Mono Window 2sash Vertical Tilt&Turn-Fix
    Aluprof

    MB-79N Mono Window 2sash Vertical Tilt&Turn-Fix

    MB-79N MONO is a modern monoblock window system developed for new-build projects and designed to meet the requirements of the French market.

    It enables installation within the insulation layer for insulation depths ranging from 100 to 180 mm, in line with current energy-efficient building standards. Specially designed frames allow the insulation to be concealed neatly, creating an elegant and consistent façade finish. Slim profiles and the option of a concealed sash ensure a minimalist aesthetic and excellent daylight penetration. MB-79N MONO windows are available in a wide range of configurations, including single-and double-sash windows as well as fixed lights. The cost-efficient construction, available in E, ST and ST+ thermal variants, supports the building’s energy performance. Innovative solutions help accelerate prefabrication and installation, while the internal rebate eliminates the need for additional finishing works. An additional advantage of the system is the option to integrate SKT OPOTERM top-mounted roller shutters. MB-79N MONO window components are manufactured in line with the principles of sustainable construction. The aluminium profiles can be produced using low-carbon or even ultra-low-carbon aluminium, and at the end of their service life they are fully recyclable.

    Specification
    • Features and benefits of MB-79N MONO windows for fabricators

      • Aesthetic concealed drainage system – eliminates the need for additional drainage caps, simplifying installation and improving the final appearance
      • Co-extruded glazing bead with gasket – reduces the number of components and shortens prefabrication time
      • Co-extruded thermal break with integrated internal glazing gasket – reduces the number of assembly operations, improving production efficiency
      • Option to incorporate a central gasket within the sash – enhances thermal performance and air tightness without complex modifications
      • ST frame with separation of wet and dry zones – a polyamide fin provides technical separation between the zones, improving the durability, resistance and long-term reliability of the window system

      Features and benefits of MB-79N MONO windows for architects

      • Contemporary design, durability and lightweight construction – an innovative combination of advanced solutions and a robust yet lightweight structure, ensuring long-term performance and user comfort
      • Minimalist aesthetics and maximum daylight – slim profiles and concealed construction elements maximise natural light while enabling clean, refined architectural designs
      • Concealed sash and hidden drainage – pure, uninterrupted lines without visible technical elements, reinforcing the modern minimalist appearance of the façade
      • Consistent visual appearance across the window range, ideal for contemporary and industrial-style projects

      Features and benefits of MB-79N MONO windows for developers and homeowners

      • Aesthetic solutions, high functionality, slim aluminium profiles and a wide range of configurations: single-sash windows, double-sash windows with floating mullion, and fixed lights
    Technical specification
    • Unique ref.mb-79n-mono-window-2sash-vertical-tiltandturn-fix
    • Product familyWindows & Doors
    • Product groupMB-79N-Mono
    • TypeObject (single object)
    • Date of publishing2026-11-18
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryWindows - Tilt and Turn Windows
    • IFC classificationWindow
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    Oman
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Palestine
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Philippines
    Sint Maarten
    Namibia
    Norway
    Qatar
    The Bahamas
    Niger
    Poland
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    Portugal
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    South Korea
    U.S. Virgin Islands
    Reunion
    Russia
    Sri Lanka
    United States
    Rwanda
    San Marino
    Syria
    Saint Helena
    Serbia
    Taiwan
    São Tomé and Príncipe
    Slovakia
    Tajikistan
    Senegal
    Slovenia
    Thailand
    Seychelles
    Spain
    Türkiye
    Sierra Leone
    Svalbard and Jan Mayen
    Turkmenistan
    Somalia
    Sweden
    United Arab Emirates
    South Africa
    Switzerland
    Uzbekistan
    South Sudan
    Ukraine
    Vietnam
    Sudan
    United Kingdom
    Yemen
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe