Publish your products
MB-79N E Window 1-sash Fix with Vienna Muntins
Aluprof

MB-79N E Window 1-sash Fix with Vienna Muntins

The MB-79N is the latest product to join ALUPROF’s family of economic window and door systems. The successor to our highly popular MB-70 system, which has found wide use in the construction industry, it has been introduced with a view to meeting heightened thermal insulation requirements.
It is employed for a broad range of structures, including fixed, turn, tilt, and tilt-and-slide windows, exterior doors, both single and double, and shop window-type solutions with doors.

Three thermal construction variants:

  • the MB-79N E; the most economic, central gasket for windows,
  • the MB-79N ST; a two-component, central gasket for windows, designed to provide high thermal insulation,
  • the MB-79N SI; providing the best thermal insulation. The profiles are fitted with insulating inserts produced using expanded polystyrene (EPS) and a two-component, central gasket.


Specification
  • Why MB-79N ?

    • a structure meeting the Technical Requirements taking effect from 2021 for windows and doors, at 0,9 W/(m2K) and 1,3 W/(m2K), respectively
    • thermal insulation for profiles; Uf value from 0.83 W/(m2K)
    • compatibility with ALUPROF’s MB-86 and MB-104 Passive systems, using the same accessories and gaskets
    • excellent kinematics, making it possible to build narrow, opening windows and doors
    • the most popular window/door hardware and furniture can be used, including the latest fitting from Winkhaus, the AluPilot, distributed on the Polish market solely by ALUPROF


Technical specification
  • Unique ref.MB-79N_E_window_1-sash_fix-with-Vienna-Muntins
  • Product familyWindows & Doors
  • Product groupMB-79N E
  • TypeObject (single object)
  • Date of publishing2021-01-08
  • Edition number1
  • Depth (mm)79
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryWindows - Double Hung Windows
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

Asia Europe North America Africa
Azerbaijan
Austria
Canada
Kenya
Georgia
Belarus
Haiti
Iran
Belgium
United States
Kuwait
Bosnia and Herzegovina
Qatar
Croatia
Saudi Arabia
Czech Republic
Türkiye
Denmark
United Arab Emirates
Estonia
Finland
France
Germany
Hungary
Iceland
Ireland
Italy
Latvia
Lithuania
Moldova
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
Russia
Serbia
Slovakia
Slovenia
Spain
Sweden
Switzerland
Ukraine
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit