Publish your products
MB-82HS Lift&Slide Double sliding door Slide-Fix-Fix-Slide
Aluprof

MB-82HS Lift&Slide Double sliding door Slide-Fix-Fix-Slide

The MB-82HS lift and slide patio door with thermal break is a structure which is a perfect match for contemporary interiors. It is designed for creating a building with user comfort in mind, where the living space connects seamlessly with the patio. It offers high aesthetic values, easy fabrication and excellent performance parameters, including impressive thermal insulation, airtightness and watertightness. Generous dimensions are achievable for structures made with the MB-82HS and the doors can be opened either manually or automatically. The parameters mean that the system can be used for buildings with demanding energy efficiency requirements. The technological solutions it features include a ‘zero’ threshold embedded in the floor, a linear drainage system, slim mullions and no masking strips on the vertical frames. This makes the MB-82HS a door where visual appeal goes hand in hand with functionality and user comfort.

Specification
  • Functions and aesthetics

    • profile depth: 82 mm for the leaf, 186 mm for the frame
    • three thermal variants: the ST, SI and SI+
    • glazing: 18-66 mm for the leaf, 36-65 mm for the fixed lights
    • maximum leaf dimensions: 3.24 m x 3.3 m
    • maximum leaf weight: 600 kg
    • a wide selection of hardware
    • a range of mullion solutions; the SI+ mullion offers enhanced thermal performance or a slim mullion with high aesthetic values
    • the glazing of the lights from the outside makes it possible to install large, heavy panes of glass
    • a compensating profile is available for preventing ceiling deflection from affecting the functioning of the door
    • the custom-designed profiles make the door easy to combine with other ALUPROF systems, such as the MB-79N, MB-86N and MB-104 Passive
    • easier prefabrication, thanks to the simplified drainage model, straight-cut and bolted frame and glazing on the outside of the fixed lights
    • a comprehensive system solution for installation; an EPS structural base, mounting brackets, a compensating profile and linear drainage
Technical specification
  • Unique ref.mb-82hs-lift-and-slide-double-sliding-door-slide-fix-fix-slide
  • Product familyWindows & Doors
  • Product groupMB-82HS SI
  • TypeObject (single object)
  • Date of publishing2024-04-12
  • Edition number1
  • Depth (mm)82
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryDoors - Sliding Doors
  • IFC classificationDoor
  • Uniclass 2015 CodePr_30_59_24_80
  • Uniclass 2015 DescriptionSliding door and partition sets
  • CSI MasterFormat 2014 Code08 11 16
  • CSI MasterFormat 2014 TitleAluminum Doors and Frames
  • OmniClass Number23-17 11 13 13
  • OmniClass TitleAluminum Doors

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
Oman
Saint Pierre and Miquelon
Mayotte
Montenegro
Pakistan
Saint Vincent and the Grenadines
Morocco
Netherlands
Palestine
Saint-Barthélemy
Mozambique
North Macedonia
Philippines
Sint Maarten
Namibia
Norway
Qatar
The Bahamas
Niger
Poland
Saudi Arabia
Trinidad and Tobago
Nigeria
Portugal
Singapore
Turks and Caicos Islands
Republic of the Congo
Romania
South Korea
U.S. Virgin Islands
Reunion
Russia
Sri Lanka
United States
Rwanda
San Marino
Syria
Saint Helena
Serbia
Taiwan
São Tomé and Príncipe
Slovakia
Tajikistan
Senegal
Slovenia
Thailand
Seychelles
Spain
Türkiye
Sierra Leone
Svalbard and Jan Mayen
Turkmenistan
Somalia
Sweden
United Arab Emirates
South Africa
Switzerland
Uzbekistan
South Sudan
Ukraine
Vietnam
Sudan
United Kingdom
Yemen
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit