Publish your products
SP Flush-mounted Roller Shutter System
SP Flush-mounted Roller Shutter System
SP Flush-mounted Roller Shutter System
SP Flush-mounted Roller Shutter System
    Aluprof

    SP Flush-mounted Roller Shutter System

    Flush-mounted systems are mainly designed for new buildings. However, once the necessary modifications to the lintel are made, these products can also be installed in existing buildings. It is important to plan the use of such solutions, this also applies to the installation method, as early as at the building design stage to allow for the effective use of the product’s functional values. Flush-mounted systems bring excellent thermal insulation performance as they do not require any modifications to the existing windows, doors or lintels, and thus do not affect the building’s energy use. What’s more, they perfectly fit the building’s façade and form an integral part thereof.

    The front section of the roller-box is equally a basis for any finishing material (plaster, clinker, etc.) so that it remains an unnoticed element of the façade. Aluprof’s SP and SP-E systems are designed to ensure, first and foremost, a good protection against heat loss. This was especially appreciated by the Passive House Institute in Darmstadt (PHI), and the organization has issued a recommendation to apply both these solutions for 165 mm boxes (and smaller) in passive buildings. But it’s the proper installation in a previously insulated lintel in accordance with manufacturer's guidelines that is an essential condition here. In addition, window joinery should comply with the appropriate parameters, i.e. heat transfer coefficient of the window Uw is lower than 0.80/(m²K) while the glass pane coefficient Ug does not exceed 0.70 W/(m²K).

    An additional advantage of the flush-mounted roller shutters is the ability to apply an independently-working insect screen to protect the interior from insects. As it is the case for front-mounted systems, the roller’s curtain can be made of foam-filled, plastic or extruded profiles.

    Specification
    • • Functionality
      The SP-E system is designed for installation in new building developments. It allows architects and designers to optimize the solutions needed. The installation of this system in existing buildings is possible after a necessary modification in the lintel. One of the options includes the use of a mosquito net enclosed in the shutter box (MOSKITO system). An integrated system ensures the independent operation of the roller shutter and mosquito net.

      • Design
      Aluminium profiles and shutter boxes are manufactured of high-grade aluminium sheet double-lined with PUR-PA lacquer and have an increased resistance to abrasion and weather conditions. The filling foam provides the profiles with good thermal and acoustic insulation parameters. The shutter box is built-in under the lintel. The front of the shutter box is also
      a base for any finishing material (for instance plaster, clinker brick), so it stays an invisible part of building’s facade. The elements of SP system do not interfere with the door, lintel and window construction and therefore the optimum energy balance of a building is kept.

      • Operational comfort
      Roller shutters can be controlled manually or electrically with a motor coupled with the control system to provide comfortable operation.

      • Advantages
      The robust design and construction of the roller shutters and good selection of materials ensure efficient protection against unwelcome guests. Furthermore, they help make buildings sound proof and better insulated, lowering temperature in summer time and costs of heating during colder seasons. Using the independent Moskito system allows for an insect-free interior while allowing in daylight and air.

      • Colour range
      A large selection of standard colours meets the requirements of the most demanding customers. Colour layers are applied using powder coating technology.

      • Certificates
      Components used for the production of Aluprof roller shutters are certified for conformity with the respective technical approvals and available to customers. To have access to those documents please click here and then log in to the authorised area.

    Technical specification
    • Unique ref.sp-under-plaster-roller-shutter
    • Product familyAccessories
    • Product groupShutters / Blinds
    • TypeObject (single object)
    • Date of publishing2023-06-27
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryWindows - Blinds
    • IFC classificationBuilding Element
    • ETIM CodeEC003229
    • ETIM NameRoller shutter
    • Uniclass 2015 CodePr_30_59_84_73
    • Uniclass 2015 DescriptionRoller shutters
    • CSI MasterFormat 2014 Code10 71 13.13
    • CSI MasterFormat 2014 TitleExterior Shutters
    • OmniClass Number23-17 21 11 13
    • OmniClass TitleExterior Shutters

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    Oman
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Palestine
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Philippines
    Sint Maarten
    Namibia
    Norway
    Qatar
    The Bahamas
    Niger
    Poland
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    Portugal
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    South Korea
    U.S. Virgin Islands
    Reunion
    Russia
    Sri Lanka
    United States
    Rwanda
    San Marino
    Syria
    Saint Helena
    Serbia
    Taiwan
    São Tomé and Príncipe
    Slovakia
    Tajikistan
    Senegal
    Slovenia
    Thailand
    Seychelles
    Spain
    Türkiye
    Sierra Leone
    Svalbard and Jan Mayen
    Turkmenistan
    Somalia
    Sweden
    United Arab Emirates
    South Africa
    Switzerland
    Uzbekistan
    South Sudan
    Ukraine
    Vietnam
    Sudan
    United Kingdom
    Yemen
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit