Publish your products
Comfort Designs XAB 6032 SH Acrylic Alcove Shower Base with Center Drain
Comfort Designs XAB 6032 SH Acrylic Alcove Shower Base with Center Drain
Comfort Designs XAB 6032 SH Acrylic Alcove Shower Base with Center Drain

    Comfort Designs XAB 6032 SH Acrylic Alcove Shower Base with Center Drain

    XAB 6032 SH Acrylic Alcove Shower Base with Center Drain

    Key Benefits

    • Cast Acrylic Finish
    • GripSure Textured Floor

    Attribute Set

    • Above-the-Floor Rough : No
    • Accessible Type : Non-code accessible
    • Material : Premium Cast Acrylic

    Characteristics

    • Cast Acrylic
    • 30-Year Warranty
    • Textured Floor

    Get in contact with American Bath Group

    Technical specification
    • Unique ref.XAB-6032-SH_shower_base
    • Product familyComfort Designs
    • Product groupCommercial - Shower Products
    • TypeObject (single object)
    • Date of publishing2025-10-15
    • Edition number1
    • Height (inches)6
    • Width (inches)60
    • Depth (inches)32
    Related
    • Material mainAcrylic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Showers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States