Publish your products
Comfort Designs SST6232TR .75 1P MAS - 60 x 30 Solid Surface Code Compliant One Piece Roll in Shower with Integral Trench Drain

Comfort Designs SST6232TR .75 1P MAS - 60 x 30 Solid Surface Code Compliant One Piece Roll in Shower with Integral Trench Drain

  • Removable Grate
  • 3/4" Profile Height
  • Solid Surface Finish
  • GripSure Textured Floor
  • Designed For On-Slab Installation
  • Not Included: 2" Brass Lock-On Compression Style Drain

Get in contact with American Bath Group

Technical specification
  • Unique ref.sst6232tr-1p-mas_one-piece-roll-in-shower
  • Product familyComfort Designs
  • Product groupCommercial - Shower Products
  • TypeObject (single object)
  • Date of publishing2021-05-09
  • Edition number1
Related
  • Material mainSolid surface
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationSanitary Terminal
  • ETIM CodeEG017640
  • ETIM NameSanitary showers
  • UNSPSC nameBathtub or shower enclosures
  • UNSPSC code30181507
  • Uniclass 2015 CodePr_40_20_06_79
  • Uniclass 2015 DescriptionShower enclosures
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 17
  • OmniClass TitleShower Enclosures
  • CSI UniFormat II CodeC10
  • CSI UniFormat II TitleINTERIOR CONSTRUCTION

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit