Publish your products
Comfort Designs XSB 5038TR. 75 - 48 x 36 Accessible AcrylX™ Shower Base with Integral Trench Drain

Comfort Designs XSB 5038TR. 75 - 48 x 36 Accessible AcrylX™ Shower Base with Integral Trench Drain

  • Removable Grate
  • 3/4" Profile Height
  • Solid Surface Finish
  • GripSure Textured Floor
  • Designed for On-Slab Installation
  • Not Included: 2" Brass Lock-On Compression Style Drain

Get in contact with American Bath Group

Specification
  • Keywords: shower base, shower pan, shower pans, commercial shower, ADA shower, shower bases, shower base drain, shower tray

Technical specification
  • Unique ref.xsb-5038tr_accessible-shower-base
  • Product familyComfort Designs
  • Product groupCommercial - Shower Base Products
  • TypeDocumentation (info)
  • Date of publishing2021-05-12
  • Edition number1
Related
  • Material mainAcrylic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Shower trays
  • IFC classificationSanitary Terminal
  • ETIM CodeEC003246
  • ETIM NameShower floor
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodePr_40_20_06_84
  • Uniclass 2015 DescriptionShower trays
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 15
  • OmniClass TitleShower Enclosure Bases
  • CSI UniFormat II CodeC10
  • CSI UniFormat II TitleINTERIOR CONSTRUCTION

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit