Publish your products
XST 6030 TR COL AcrylX Alcove One-Piece Shower with Trench Drain
XST 6030 TR COL AcrylX Alcove One-Piece Shower with Trench Drain
XST 6030 TR COL AcrylX Alcove One-Piece Shower with Trench Drain
XST 6030 TR COL AcrylX Alcove One-Piece Shower with Trench Drain
XST 6030 TR COL AcrylX Alcove One-Piece Shower with Trench Drain
XST 6030 TR COL AcrylX Alcove One-Piece Shower with Trench Drain

    XST 6030 TR COL AcrylX Alcove One-Piece Shower with Trench Drain

    XST 6030 TR COL AcrylX Alcove One-Piece Shower with Trench Drain

    Key Benefits

    • Pre-leveled base
    • AcrylX™ Finish
    • 1" COL skirt
    • Code Compliant when properly installed
    • Smooth subway tile wall
    • Center front drain outlet
    • Integral front trench drain
    • 30-year warranty

    Attribute Set

    • Above-the-Floor Rough : No
    • Accessible Type : Code compliant
    • Installation Type : Alcove
    • Material : AcrylX™
    • Number of pieces : One

    Characteristics

    • AcrylX™
    • 30-Year Warranty
    • Textured Slip-Resistant Floor

    Get in contact with American Bath Group

    Technical specification
    • Unique ref.XST-6030-TR-COL_shower
    • Product familyComfortDesigns
    • Product groupCommercial - Shower Products
    • TypeObject (single object)
    • Date of publishing2025-10-15
    • Edition number1
    • Height (inches)78.75
    • Width (inches)62.25
    • Depth (inches)32.12
    Related
    • Material mainAcrylic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Showers

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit