Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
american-standard-apac/products/ba1675c8-a4d2-4747-96eb-d3e359364088
Home
Categories
Sanitary
Taps & Mixers
American Standard Loven Concealed Shower Mixer (TH)
Available in United States
American Standard APAC
Follow
American Standard Loven Concealed Shower Mixer (TH)
Download
Technical specification
Technical specification
Unique ref.
American_Standard_Loven_Concealed_Shower_Mixer_TH
Product family
Bathroom Faucets (Mixer) (41)
Product group
Shower Mixer (03)
Type
Object (single object)
Date of publishing
2026-05-11
Edition number
1
Height (mm)
145
Width (mm)
115
Depth (mm)
70
Related
Related
Material main
Brass
Material secondary
Brass
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
Similar products
American Standard APAC
American Standard Semi Countertop Lava White
Download
American Standard APAC
American Standard Concept Under Counter Basin
Download
American Standard APAC
American Standard Loven CC Toilet Tank ID
Download
American Standard APAC
American Standard Cygnet Under Counter Basin
Download
American Standard APAC
American Standard Studio Wall Basin w/Fix 3TH 500 WH
Download
American Standard APAC
American Standard La Vita Full Ped
Download