Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
american-standard-apac/products/c3cfeed9-9b07-49ed-8cf1-add4dac31505
Home
Categories
Sanitary
Wash basins
American Standard Signature 550 mm Semi Counter Basin Hole 8"
Available in United States
American Standard APAC
Follow
American Standard Signature 550 mm Semi Counter Basin Hole 8"
Download
Technical specification
Technical specification
Unique ref.
american-standard-signature-550-mm-semi-counter-basin-hole-8
Product family
Basins
Product group
Countertop
Type
Object (single object)
Date of publishing
2026-04-09
Edition number
1
Height (mm)
125
Width (mm)
545
Depth (mm)
435
Related
Related
Material main
Ceramics
Material secondary
Porcelain
Classification
Classification
BIMobject Category
Sanitary - Wash basins
Similar products
American Standard APAC
American Standard Heron Square Vessel Basin NTH WH
Download
American Standard APAC
American Standard Semi Countertop Lava White
Download
American Standard APAC
American Standard Signature STD Soft Seat
Download
American Standard APAC
American Standard Acacia E 500mm Countertop Lava
Download
American Standard APAC
American Standard Cygnet Counter Top Basin 3TH WH
Download
American Standard APAC
American Standard Under Counter Lava 6D F
Download