Publish your products
American Standard Slow Closing Seat & Cover No. 59WT

American Standard Slow Closing Seat & Cover No. 59WT

Technical specification
  • Unique ref.american-standard-slow-closing-seat-and-cover-no-59wt
  • Product familyToilets
  • Product groupWater Closet
  • TypeObject (single object)
  • Date of publishing2026-04-09
  • Edition number1
  • Height (mm)82
  • Width (mm)362
  • Depth (mm)470
Classification
  • BIMobject CategorySanitary - Toilet Seats
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit