Publish your products
Aegis II®Industrial & High Security Ornamental Steel Fence
Aegis II®Industrial & High Security Ornamental Steel Fence
Aegis II®Industrial & High Security Ornamental Steel Fence
Aegis II®Industrial & High Security Ornamental Steel Fence
Aegis II®Industrial & High Security Ornamental Steel Fence
Aegis II®Industrial & High Security Ornamental Steel Fence
Aegis II®Industrial & High Security Ornamental Steel Fence
Aegis II®Industrial & High Security Ornamental Steel Fence
Aegis II®Industrial & High Security Ornamental Steel Fence
Aegis II®Industrial & High Security Ornamental Steel Fence

    Aegis II®Industrial & High Security Ornamental Steel Fence

    4.5 out of 5 stars4.5(13 reviews)

    Industrial & Security Steel Fence

    Aegis II industrial and high-security ornamental fence can be customized to match rail spacing of any existing fence. The flexibility of the ForeRunner rail provides Aegis II the ability to place the rail at any location on the fence panel, and the fence can be manufactured to any specified height or custom color. Balanced by the beauty of its design features, Aegis II matches the level of security demanded by any application.

    Aegis II ornamental steel fences are the perfect choice for an industrial and high-security ornamental fence application that requires non-standard heights, rail spacing, or colors.

    Specification
    • Pickets: 1"sq x 14ga

      ForeRunner™ Rails: 1.75"sq x 1.75"sq x 14ga

      Posts: 2.5"sq x 12ga & 3"sq x 12ga

      Heights: 3', 3½', 4', 5', 6', 7', 8', 9' & 10'

      Fence Styles

      Classic

      Majestic

      Genesis  

      Invincible

       3 Rail Panels

      • Available in 3', 3½', 4', 5', 6', 7', 8', 9' & 10' height
      • Standard bottom rail
      • 4" standard picket airspace

      2 Rail Panels

      • Available in 3', 3½', 4', 5', 6', 7', 8', 9' & 10' height
      • Standard bottom rail
      • 4" standard picket airspace
    Technical specification
    • Unique ref.ameristar-aegis-ii
    • Product familyOrnamental Fences
    • Product groupIndustrial
    • TypeObject (single object)
    • Date of publishing2014-10-28
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Fencing

    Region availability

    North America
    United States