Publish your products
Heritage Patio Door

Heritage Patio Door

With the Heritage Patio Door, AMSCO Windows has engineered style and design into a functional vinyl window. With deep beveled edges, sturdy frames and a variety of styles, it’s the architectural, aesthetically pleasing details you crave, all in low-maintenance vinyl. Available in six co-extruded colors: White, Taupe, Bronze, and Black. Paint options available to match your style.

The Heritage Patio Door is available in a variety of frame styles:

  • Nail Fin: 3 ¼ inch frame with an integral 1-3/8 inch nail fin setback.
  • Retrofit-Flush Fin: Integral 1-1/2 inch dual wall retrofit flush fin is located on the exterior of the frame.
  • Continuous Frame Option: The continuous frame, or T-Bar, option allows you to join more than one window in a single frame thereby increasing structural integrity.

Available in:

  • 2 panel (OX or XO) doors.
  • 3 panel (OXO, XXO or OXX) doors.
  • 4 panel (OXXO) doors
  • Up to 16 feet wide and 8 feet tall configurations.
  • Available in 10 feet wide 2 panel configurations.
  •  Standard nail fin or optional retrofit flush fin.
  • J Channel and Stucco Key option available.
  • 2 point lock
Technical specification
  • Unique ref.artisan-contemporary-patio-door
  • Product familyDoors
  • Product groupArtisan Series Doors
  • TypeObject (single object)
  • Date of publishing2020-02-07
  • Edition number1
Related
  • Material mainVinyl
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Sliding Doors
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 2015 CodePr_30_59_24_80
  • Uniclass 2015 DescriptionSliding door and partition sets
  • CSI MasterFormat 2014 Code08 32 00
  • CSI MasterFormat 2014 TitleSliding Glass Doors
  • OmniClass Number23-17 11 23 13
  • OmniClass TitleSliding All Glass Doors
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit