This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Amvic - Amdeck Pro Floor and Roof System

Unique ref.: amdeckpro
Brand: Amvic Building System
Product family: Insulated Concrete Forms
Product group: Insulated Concrete Floor and Roof System
Width (inches): 32
Height (inches): 12
Depth (inches): 24
Date of publishing: 2020-01-03
Edition number: 1
Type: Building Material
Download (3)

Amvic’s Amdeck system is an insulated, stay in place concrete form that can be used for virtually any floor or roof construction. It is compatible with any wall type that would normally be used with a typical concrete slab. It is a 3-in-1 system offering structure, insulation and finish attachment. Amdeck is a cost effective, resilient and environmentally friendly construction system helping revolutionize modern construction and change the way we build.

 This innovative modular system uses beam pocket cutouts in the foam to create a one-way concrete slab allowing the designer to maximize the clear spans. The system has integrated joists that are used to support temporary construction loads and provide a surface for interior finish attachment. Amdeck Pro reduces temporary shoring requirements while Amdeck Eco follows typical shoring requirements for concrete slabs. Amdeck can be used in a horizontal or sloped configuration for floors and roofs with typical finished unsupported clear spans up to 30’ (9.1m). It is perfectly suited for use with ICF walls or independently with other structural systems.



Amdeck Pro is designed for commercial applications with compact modular design allowing the forms to be easily transported and installed even in smaller spaces. The forms have embedded polypropylene webs offering even greater temporary construction load distribution to the metal joists.



Material main: EPS
Material secondary: Polypropylene
Designed in: Canada
Manufactured in: Canada

BIMobject Category: Building Materials - Masonry
IFC classification: Block
Uniclass 1.4 Code: L32233
Uniclass 1.4 Description: Insulated blocks
Uniclass 2015 Code: Pr_20_93_52_42
Uniclass 2015 Description: Insulated concrete blocks
CSI MasterFormat 2014 Code: 04 22 19
CSI MasterFormat 2014 Title: Insulated Concrete Unit Masonry
OmniClass Number: 23-13 31 17 17
OmniClass Title: Insulated Concrete Forms
This product is available in:
North America
  • Canada
  • United States

BIMobject®